Leihg. FAM-5-M-2-A-05-R-H-S-A-2/-V
Part number
To the higher-level product group
4333011
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 0 - 2000 |
---|---|
Voltage | A |
Flow rate [l/min] | 15 l/min |
Operating medium | M |
Size | 5 |
Supplementary details | V=FKM(FPM, Viton) |
Measurement technology | A=AquaSensor |
Control concept | S=Standard |
Type of vacuum pump | R=Rotary vane vacuum pump |
Filter size | 05 |
Voltage | A=400V-50Hz-3Ph |
Heater | H=Heater |
Version | 2=mobile |
Operating medium | M=Mineral oil |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FAM5 FluidAqua Mobil
Product brochure
EN
(1.44 MB)