Leihg. FAM 10/15-M-2-A-05-R-H-C1-A-2/-V
Part number
To the higher-level product group
4422142
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 1000 - 7000 |
---|---|
Voltage | A |
Flow rate [l/min] | 15 l/min |
Operating medium | M |
Supplementary details | V=Viton |
Measurement technology | A=with AS |
Filter material | DM = Dimicron |
Voltage | A=400V-50Hz-3Ph |
Version | 4=mobile with heater |
Operating medium | M=Mineral oil |
Size & nominal flow rate | 10/15=15l/min |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FAM10 FluidAqua Mobil
Product brochure
EN
(1.42 MB)