RFCS-S7-065000-W-L-R25-4-IW
Part number
4540208
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Cooling capacity at 20°C/35°C tu | 65000 W |
| Housing | S7 |
| Cooling system | Compressor, air |
| Voltage (50Hz) | 400 - 0 V |
| Voltage (60Hz) | 440 - 0 V |
| Approval | CE |
| Refrigerant | R513a |
| Flow rate | Without flow switch |
| Colour/finish | RAL 7035 Light grey |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Additional documents DE-EN 4540208-0
Operating/maintenance instructions
DE, EN