PDB-6I-P-315-25-24-V-C*00
Part number
4590611
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | None |
| Version | None |
| Pressure setting [bar] | 315 |
| Standard | Release valve |
| Position valve | P to T |
| Coil design | 50-2345 |
| Adjustment type | Manual |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 25 |
| Product family | PDB-6I-P |
| Pressure set prod. fam. [bar] | 0 - 0 |
| Plug connector type | Plug acc. to DIN EN 175301-803 |
| Coil | 24 V DC |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 - 25 |
| Pressure setting range [bar] | 0 - 315 |
| Nominal size | 6 |
| Pmax [bar] | 700 |
| Control type | Pilot-operated |
| Type of installation | Other |
| Sealing material | FKM |
| Part number, coil | 4356848 |
| Design | Sandwich plates |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Installation instructions PDB-6I-...-25
Operating/maintenance instructions
EN