Pressure valves
BIERI pressure valves are direct-acting valves, suitable for pressures of up to 1000 bar and flow rates of up to 30 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Do you need a custom solution? You can send a product enquiry straight to our experts.
Page
-
Products 1-5 of 100000
- Page Next
Product overview
Page
-
Products 1-5 of 100000
- Page Next
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.