DB700-6I-P-700-D-C-V-A*00
Part number
4605417
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | atmospheric release |
| Version | Damped, with relief bore |
| Pressure setting [bar] | No pre-setting |
| Standard | Release valve |
| Position valve | P to T |
| Coil design | 0 |
| Adjustment type | Manual |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 25 |
| Product family | DB700-6I-P |
| Pressure set prod. fam. [bar] | 0 - 0 |
| Plug connector type | Without coil |
| Coil | Without coil |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 - 25 |
| Pressure setting range [bar] | 0 - 700 |
| Nominal size | 6 |
| Pmax [bar] | 700 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Part number, coil | - |
| Design | Sandwich plates |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.