RFCS-N-S0-001000-W-L-R23-1-IW
Part number
4606454
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Cooling capacity at 20°C/35°C tu | 1000 W |
| Housing | S0 |
| Cooling system | Compressor, air |
| Voltage (50Hz) | 230 - 0 V |
| Approval | CE, UKCA |
| Refrigerant | R290 |
| Flow rate | Without flow switch |
| Colour/finish | RAL 7035 Light grey |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.