RFCS-S3-004500-W-L-R24-4-IW
Part number
4611781
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
| Cooling capacity at 20°C/35°C tu | 4500 W |
| Housing | S3 |
| Cooling system | Compressor, air |
| Voltage (50Hz) | 400 - 0 V |
| Voltage (60Hz) | 440 - 0 V |
| Refrigerant | R134a |
| Colour/finish | RAL 7035 Light grey |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
BUW BEISTELLKÜHLER S-REIHE NUR HOMEPAGE
Operating/maintenance instructions
EN