Leihg. FAM-25-M-2-A-10-R-H-C1-A-4/-V
Part number
To the higher-level product group
4710805
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 7000 - 15000 |
---|---|
Voltage | A |
Operating medium | M |
Supplementary details | Viton |
Measurement technology | A=AquaSensor |
Heater | H=Heater |
Type of vacuum pump | R=Rotary vane vacuum pump |
Filter size | 10=OLF-10 Toploader(FAM25/45) |
Voltage | A=400V-50Hz-3Ph |
Version | 2=mobile |
Operating medium | M=Mineral oil |
Size | 25=25l/min |