DAM-4R-DB-150-V-A*00
Part number
4757390
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
| Additional function | None |
| Version | Damped, no relief bore |
| Pressure setting [bar] | 150 |
| Standard | Pressure sequence valve |
| Position valve | P to T |
| Coil design | 0 |
| Adjustment type | Tool |
| Qmax valves [l/min] | 40 |
| Product family | DAM-4R-DB |
| Pressure set prod. fam. [bar] | 150 |
| Plug connector type | Without coil |
| Coil | Without coil |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 |
| Pressure setting range [bar] | 0 - 150 |
| Nominal size | 4 |
| Pmax [bar] | 700 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Part number, coil | - |
| Design | Pipeline |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.