Leihg. FAM-5-M-2-A-05-R-H-S-A-2/-V
Part number
To the higher-level product group
4762992
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 0 - 2000 |
---|---|
Voltage | A |
Flow rate [l/min] | 5 l/min |
Operating medium | M |
Size | 5 |
Supplementary details | V=FKM(FPM, Viton) |
Measurement technology | A=AquaSensor |
Control concept | S=Standard |
Type of vacuum pump | R=Rotary vane vacuum pump |
Filter size | 05 |
Voltage | A=400V-50Hz-3Ph |
Heater | H=Heater |
Version | 2=mobile |
Operating medium | M=Mineral oil |