RFCS-S8-145000-W-L-R25-4-IW-AP
Part number
4862140
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Cooling capacity at 20°C/35°C tu | 145000 W |
| Housing | S8 |
| Cooling system | Compressor, air |
| Voltage (50Hz) | 400 - 0 V |
| Voltage (60Hz) | 440 - 0 V |
| Approval | CE |
| Refrigerant | R513a |
| Flow rate | Without flow switch |
| Colour/finish | Custom RAL 7035 -98 C3 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.