OLSW-030-M-400/50/3-02-AU-Q
Part number
To the higher-level product group
4870384
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
M20003778 | 6 |
---|---|
M20003853 | 400 |
Container size [l] | 100 |
Volume flow 1 | 30 |
Unit, max. permitted pressure | bar |
M20003852 | AC |
M20003854 | 50 |
M20003860 | 16 |
M20003858 | 54 |
M20003855 | 3 |
M20003782 | 5 |
M20003783 | 50 |
Max. permitted media temp. [°C] | 70 |
Min. permitted media temp. [°C] | 10 |
Type | OLSW-030 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

TechNews OLSW30
Product information
EN
(0.67 MB)