MRF-120-EV-ED-FA
Part number
4911249
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Element length | 20 inch |
| Number of elements | 1 |
| Housing material | E=Stainless steel |
| Size MRF | 1=76mm container diameter |
| Other features | 0=no other features |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan), V=FPM (Viton) |
| Bypass | KB=no bypass |
| Clogging indicator | Z=none (SF) |
| Connection size | 1 inch |
| Type of connection | Thread (inches, ISO 228) |
| Filter material | XX=no filter element |
| pmax [bar] | 40 |
| Filtration rating | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
MRF-1-x/1-D-xx-… Installation istruction
Operating/maintenance instructions
EN
MRF-1xx-EV-ED-xx Installation instructio
Operating/maintenance instructions
EN
MRF-7xx-xV-CJ-… Installation instruction
Operating/maintenance instructions
EN
MRF-1xx-EVD-EY-xx Installation instructi
Operating/maintenance instructions
EN