HDA 4344-B-0040-000-F1
Part number
To the higher-level product group
909535
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | Binder series 714 M18 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 0 to 10V |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 40 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4100/4300 Betriebsanleitung D/E
Operating/maintenance instructions
DE, EN
(9.71 MB)

HDA 4100/4300 Operating instructions D/E
Operating/maintenance instructions
DE, EN
(9.71 MB)

HDA 4300 Pressure Transmitter
Product brochure
EN
(0 MB)

HDA 4300 Pressure Transmitter
Product brochure
EN
(0 MB)