Pressure transmitters
Whether shipbuilding or machine tools, mobile cranes or steelworks, mechanical engineering or offshore, explosion protection or laboratory applications, or even applications for hydrogen. Our extensive product range offers the right pressure transmitter for your application.
Technology
- Thick-layer strain gauge on ceramic membrane (low pressure range)
- Thin-film strain gauge on stainless steel membrane (low and high pressure range)
Standard pressure ranges
- From 0 to 1 and 0 to 600 / 2000 bar relative pressure, depending on version
- Up to 2.5 bar absolute pressure
- Calibration also in PSI and MPa
- Other pressure ranges or special calibration on request
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
-
Products 1-9 of 100000
- Page Next
Product overview
- HPT 1400 – Relative pressure, accuracy 0.5%, industry, mobile, OEM Data Sheet
- HPT 1700 – Relative pressure, accuracy 0.25%, industry, mobile, OEM Data Sheet
- HDA 4100 – Absolute pressure, accuracy 0.5%, industry, mobile Data Sheet
- HDA 4300 – Relative pressure, accuracy 0.5%, industry, mobile Data Sheet
- HDA 4400 – Relative pressure, accuracy 0.5%, industry, mobile Data Sheet
- HDA 4700 – Relative pressure, accuracy 0.25%, industry, mobile Data Sheet
- HDA 4800 – Relative pressure, accuracy 0.125%, industry, mobile Data Sheet
- HDA 7400 – Relative pressure, accuracy 0.5%, industry, mobile, OEM Data Sheet
- HPT 500 – Differential pressure, accuracy 3.0%, industry, mobile Data Sheet
-
Products 1-9 of 100000
- Page Next