HDA 7446-B-250-031(210bar)
Part number
To the higher-level product group
924112
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 0 to 10V |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 210 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |