HNS 3228-5-1500-000
Part number
To the higher-level product group
924888
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Display | Yes |
---|---|
Measuring principle | Magnetostrictive |
Rod length [mm] | 1500 |
Measuring range [mm] | 1428 |
Switching outputs | 2 |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V |
Mechanical connection | G3/4 A DIN 3852 / external |
Electrical connection | M12x1, 5-pole |
Integrated temperature sensor | No |
Approvals and certificates | UL approval |