EDS 3446-F31-0100-000
Part number
To the higher-level product group
925130
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals and certificates | No |
---|---|
Additional interface | 4 to 20mA, 0 to 10V, IO-Link |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 1 |
Setting range max value | 100 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_925130_EDS 3446-F31-0100-000
Software
EN
(0.04 MB)