EDS 3400 – Adjustable, high pressure, relative, industry

  • Stainless steel measuring sensor, thin-film strain gauge
  • High pressure 1 bar...1000 bar, relative
  • 1, 2 or 3 electrical outputs
    • PNP 1.2 A switching current
    • Analogue output, adjustable U/I
    • Switching accuracy± 0.5% FS type
  • Rotatable display and mechanical connection
  • Options:
    • IO-Link
    • VDMA menu navigation
    • Teach function for clamping pressure configuration
    • P0 - Accumulator prefill pressure monitoring
    • G1/4 inner thread
    • Z = Flush membrane
Read more Show less
SKU
GP_1000213596
Product Search
Search filters
Reset filter
Pressure unit 0
select all Reset selection
Setting range max value
select all Reset selection
Switching outputs 0
select all Reset selection
Additional interface 0
select all Reset selection
Show more filters