HNS 3226-2-0280-000
Part number
To the higher-level product group
927048
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Display | Yes |
---|---|
Measuring principle | Magnetostrictive |
Rod length [mm] | 280 |
Measuring range [mm] | 208 |
Switching outputs | 2 |
Additional interface | No |
Mechanical connection | G3/4 A DIN 3852 / external |
Electrical connection | M12x1, 4-pole |
Integrated temperature sensor | No |
Approvals and certificates | UL approval |