HDA 44ZK-A-0005-G01-000(-1..5bar)
Part number
To the higher-level product group
928616
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | Deutsch DT04 / 3p |
Mechanical connection | G1/2 flush membrane, ISO 1179-2 |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 5 |
Pressure range min value | -1 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4400/4700 flash membrane User manual D/E/F
Operating/maintenance instructions
EN
(0.61 MB)

HDA 4400 Pressure Transmitter Flush membrane
Product brochure
EN
(3.4 MB)