HDA 44C6-A-0016-CNB-H00
Part number
To the higher-level product group
928931
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | ATEX, IECEx |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | SF250CX20 autoclave / internal |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 16 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4400 Pressure Transmitter for Hydrogen CSA: Intrinsically safe / Non-Incendive
Product brochure
EN
(3.87 MB)

HDA 4400/4700 Ex ia CSA for H2 User manual E
Operating/maintenance instructions
EN
(3.12 MB)

CSA Approval 1760344 E
Approval and certificate
EN
(0.24 MB)