HDA 44Z9-A-0040-G01-DS-000(2m)
Part number
929425
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0 |
| Pressure range max value | 40 |
| Accuracy | 1.00% max = 0.5% typ. |
| Output signal | 4 to 20mA (2 conductors) |
| Mechanical connection | G1/2 flush membrane, ISO 1179-2 |
| Electrical connection | Conduit M20x1.5 single lead |
| Approval | ATEX, CSA, IECEx |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HDA 4400 Pressure Transmitter flush membrane ATEX, IECEx, CSA: Ex db / Ex tb
Product brochure
EN
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
DE, EN