EDS 3446-1-0100-000 + PP
Part number
To the higher-level product group
929743
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals and certificates | UL approval |
---|---|
Additional interface | No |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 1 |
Setting range max value | 100 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | Yes |