HDA 44G6-A-0025-EN9-H00
Part number
929748
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0 |
| Pressure range max value | 25 |
| Accuracy | 1.00% max = 0.5% typ. |
| Output signal | 4 to 20mA (2 conductors) |
| Mechanical connection | G1/4 B DIN EN 837 / external |
| Electrical connection | M12x1 / 4p |
| Approval | ATEX, IECEx |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions
DE, EN
HDA 4400 Pressure Transmitter for Hydrogen ATEX, IECEx: Ex ia / Ex nA / Ex ta
Product brochure
EN