HPT 1746-F31-B-0160-000

Part number
930026
To the higher-level product group
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Piece
Technical data
More Information
Approval None
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal 0 to 10V, IO-Link
Accuracy 0.50% max = 0.25% typ.
Pressure range max value 160
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD_930026_HPT 1746-F31-B-0160-000
Software EN

(0.68 MB)