HPT 1746S-F31-C-0400-000
Part number
To the higher-level product group
930612
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | None |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | IO-Link |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 400 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_930612_HPT 1746S-F31-C-0400-000
Software
EN
(0.72 MB)

IODD_930612_HPT 1746S-F31-C-0400-000
Software
EN
(0.72 MB)

HPT 1400S/1700S IO-Link Bedienungsanleitung D/E
Operating/maintenance instructions
DE, EN
(4.15 MB)

HPT 1400S/1700S IO-Link User manual D/E
Operating/maintenance instructions
DE, EN
(4.15 MB)

HPT 1400/1700/1400S/1700S IO-Link Kompaktanleitung D/E
Operating/maintenance instructions
DE, EN
(0.69 MB)

HPT 1400/1700/1400S/1700S IO-Link Compact instructions D/E
Operating/maintenance instructions
DE, EN
(0.69 MB)