HDA 44CG-A-1050-DS-H00(5m)
Part number
930697
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0 |
| Pressure range max value | 1050 |
| Accuracy | 1.00% max = 0.5% typ. |
| Output signal | 4 to 20mA (2 conductors) |
| Mechanical connection | SF250CX20 autoclave / internal |
| Electrical connection | Conduit 1/2-14 NPT sheathed cable |
| Approval | ATEX, CSA, IECEx |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HDA 4400 Pressure Transmitter for Hydrogen ATEX, IECEx, CSA: Ex db / Ex tb
Product brochure
EN
HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
Operating/maintenance instructions
DE, EN