Electric cylinders

Electric cylinders

HYDAC electric cylinders (HEZ) are also known as electromechanical linear actuators. They consist of a nut-spindle drive which is driven by an electric motor. Electric cylinders only require electrical energy, which means they can be used in a very flexible and decentralised manner.
They contain no hydraulic oils, only lubricants. Our electric cylinders are available with adjustment forces from 1 kN to 500 kN and stroke lengths of up to 5 metres. There are various designs and series that differ in terms of the connection between motor and threaded spindle as well as the area of application. Our product range also covers all areas of application. From simple adjustment functions with occasional movement to highly dynamic work functions in continuous operation. Electric cylinders are maintenance-free throughout their service life.
Read more Show less
Product Search
Search filters
Reset filter