![OLF 15/30/45/60 – OffLine Filter OLF 15/30/45/60 – OffLine Filter](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_OLF15-60CM__SALL__AIN__V1.png)
OLF 15/30/45/60 – OffLine Filter
The OffLine Filters of the OLF 15/30/45/60 series are robust bypass flow units for stationary utilisation on hydraulic and lubrication systems with large oil quantities. The Dimicron elements used in these filters are noted for their particularly high contamination retention capacity and an environmentally safe method of disposal (incinerable).
- Volume of the housing: max. 78 l
- Operating pressure: max. 6 bar
- Improvement of component and filter service life
- Increased machine availability
- Longer oil change intervals
- High level of service-friendliness
- High contamination retention capacity of the elements
- Environmentally friendly disposal of the elements as they can be incinerated
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7914-00001.jpg)
OLF 15/30/45/60 Offline filters
Product brochure
EN
(3.35 MB)