![LVH-CD LVH-CD](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_LVH-CD-940-3935521-rechts__SALL__AIN__V1.jpg)
LVH-CD
The LowViscosity Housing Coalescer Diesel LVH-CD are used for the dewatering of diesel.
- Coalescing elements do not wear
- Water droplets sediment on the outside of the coalescing element
- Other water separation on the separation element
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7132-00001.jpg)
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure
EN
(4.32 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7659-00001.jpg)
LVH-CD LowViscosity Housing - Coalescer Diesel
Product brochure
EN
(4.4 MB)