![LVH-F LVH-F](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_LVH-F-Sammel-Composing__SALL__AIN__V1.png)
LVH-F
The function of the LowViscosity Housing Filter LVH-F is to separate particle contamination from diesel. Thanks to the design, these are perfectly suited to removing large dirt volumes from diesel in a single pass, thus ensuring the required purity.
- Vertical and horizontal housing available
- For volumes of up to several thousand litres per minute
- Diesel filtration from the refinery right up to the tank system
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7132-00001.jpg)
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure
EN
(4.32 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7658-00001.jpg)
LVH-F LowViscosity Housing - Filter
Product brochure
EN
(2.57 MB)