Diesel fuel elements

The HYDAC Optimicron® Diesel filter elements have been specially developed for the single pass separation of large amounts of dirt from diesel fuels. The elements are characterised by a special filter mat structure and innovative Helios technology. This contributes to a stabilisation of the folds and an increased free flow area.
SKU
GP_1000542025
learn more ...
  • Search Bar : $SL-1000068816 [1000540351] [de]
Product Search
Filter selection
Reset filter
Express

Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs

Available at short notice

Diesel fuel elements


Grouped product items

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure EN

(4.32 MB)

ON/DF Diesel Filter Elements
Product brochure EN

(0.28 MB)