HDA 8400 – Relative pressure, accuracy 0.5%, OEM (industry, mobile)

  • Stainless steel measuring sensor with thin-film strain gauge
  • Measuring range 25…600 bar
  • Accuracy ± 0.5 % FS type; ± 1.0 % FS max
  • Analogue
  • PSI devices on request
  • ‌Customised versions, various electrical and mechanical connections, and a large number of output signals.‌
  • Options:
    • Hydrogen
Read more Show less
SKU
GP_1000213559
Product Search
Filter selection
Reset filter