Pressure-reducing valves DM700
Pressure-reducing valves from the DM700 series are leak-proof and suitable for pressures of up to 700 bar and flow rates up to 25 l/min.
- Max. operating pressure: 700 bar
- Max. flow rate: 25 l/min
- Size: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H
SKU
GP_1000422284
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
DM700-6-A-350-V-A*00
Material no. 3682407
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
DM700-6-P-350-V-A*00
Material no. 3741407
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.