Electric cylinders

Electric cylinders

HYDAC electric cylinders (HEZ) are also known as electromechanical linear actuators. They consist of a nut-spindle drive that is driven by an electric motor. Electric cylinders only require electrical energy, which means they can be used very flexibly and decentrally.
They do not contain any hydraulic oils, only lubricants. Our electric cylinders are available with adjustment forces from 1 kN to 500 kN and stroke lengths of up to 5 metres. There are various designs and series that differ in terms of the connection between the motor and the threaded spindle as well as the area of application. Our product range also covers all areas of application. From simple adjustment functions with occasional movement to highly dynamic work functions in continuous operation. Electric cylinders are maintenance-free for their entire life.
Read more Show less
Product Search
Filter selection
Reset filter
M20004624 0
select all Reset selection
M20004625 0
select all Reset selection
M20004626 0
select all Reset selection
M20004627 0
select all Reset selection
Show more filters