Dual-axis inclination sensors
HIT inclination sensors are static and dynamic inclination sensors with extensive signal range. To add to the range of possible applications, in addition to inclination, all the sensors measure acceleration and angular velocity too (HIT 500 and HIT 1500).
HIT 1000 and HIT 1500 range sensors are also available in a configuration for applications with increased requirements for functional safety.
HIT 1000 and HIT 1500 range sensors are also available in a configuration for applications with increased requirements for functional safety.
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Movement compensation
0
select all
Reset selection
Movement compensation
Output signal
0
select all
Reset selection
Output signal
Electrical connection
0
select all
Reset selection
Electrical connection
Additional CAN bushing
0
select all
Reset selection
Additional CAN bushing
Number of inclination axes
0
select all
Reset selection
Number of inclination axes
Primary axis (slope long)
0
select all
Reset selection
Primary axis (slope long)
Secondary axis (slope lateral)
0
select all
Reset selection
Secondary axis (slope lateral)
Measuring range of primary axis
0
select all
Reset selection
Measuring range of primary axis
Measuring range of secondary axis
0
select all
Reset selection
Measuring range of secondary axis
Housing material
0
select all
Reset selection
Housing material
Approvals and certificates
0
select all
Reset selection
Approvals and certificates
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
Product overview
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.