HIT 500 – compact, dynamic inclination sensor
- Compact, robust housing with easy attachment
- Measuring range, longitudinal +/- 180°, lateral +/- 90°
- Accuracy, typ. 0.1°; max. 0.2°
- 3-axis MEMS acceleration +/- 30 m/s²
- 3-axis MEMS angular velocity +/- 250 °/s
- CANopen / SAE J1939
- Plug connector
- 1 * DEUTSCH® DT04-4P
- 1 * M12x1 5pol
- Process values
- Static inclination 2 axes
Dynamic inclination 2 axes
2 filter versions to choose from - Acceleration 3 axes
- Angular velocity 3 axes
- Static inclination 2 axes
SKU
GP_1000568073
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Secondary axis (slope lateral)
0
select all
Reset selection
Secondary axis (slope lateral)
Primary axis (slope long)
0
select all
Reset selection
Primary axis (slope long)
Output signal
0
select all
Reset selection
Output signal
Electrical connection
0
select all
Reset selection
Electrical connection
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
HIT 508-F11-X-Y-000
Material no. 930294
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 508-F11-Z-X-000
Material no. 931167
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 508-F11-Z-Y-000
Material no. 931088
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 508-F12-X-Y-000
Material no. 931146
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 508-F12-Z-X-000
Material no. 931166
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 508-F12-Z-Y-000
Material no. 931147
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 50V-F11-X-Y-000
Material no. 930295
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 50V-F11-Z-X-000
Material no. 931086
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 50V-F11-Z-Y-000
Material no. 931087
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 50V-F12-X-Y-000
Material no. 931014
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 50V-F12-Z-X-000
Material no. 931165
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
HIT 50V-F12-Z-Y-000
Material no. 931145
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.

HIT 500 CANopen+SAE J1939 Operating instructions D/E
Operating/maintenance instructions
DE, EN