Standalone actuators
The stand-alone actuator is a tool for performing linear movements of any type for forces up to 250 kN. It combines cylinder, drive unit and controller in a compact design. Its special modular system enables a wide range of variants to be created, for any installation position. Thanks to the installed hydraulic accumulator, emergency functions can be carried out even in the case of power failure.
SKU
GP_1000588074
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
actuator HFS10-650-12/18-500V-50Hz
Material no. 4770825
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
actuator HFS5-HP-850-16/33-380V-*
Material no. 4602438
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
actuator HFS8-HP-500-50/73-SO
Material no. 4582870
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
actuator SE1-HP-180-21-415V/ATEX*
Material no. 4492903
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
actuator SE3-HP-390-41-415V/ATEX*
Material no. 4490504
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
actuator SG7-HP-500 35 230/400V ATEX
Material no. 4551445
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HFS 9-1100-22/44-380V/50Hz G24NZ4
Material no. 4640355
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
SG5-HP-500-48-480V/60Hz-G24NZ4-CE
Material no. 4704585
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
SG5-HP-500-48-480V/60Hz-G24NZ4-CE
Material no. 4375611
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
Stellantr. SE3-HP-570-51-460V-60Hz-G110
Material no. 4639164
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
Stellantr. SE3-HP-600-73-400V-50Hz-G24
Material no. 4730420
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.