HP high pressure power units
Our HP compact power units are small electrohydraulic supply units of power class 0.3 to 1.6 kW for supplying three-phase voltage, featuring energy-efficient intermittent and short-term operation. Because of the high operating pressure and the use of oil-submersed motors, the power units achieve a high power density. As steel tanks are used, the power units are highly robust and highly stable. The HP power units are perfect for stationary applications, such as for tensioning and clamping functions in machine tools and lifting and swivelling mechanisms. Our HP compact power units are highly flexible in terms of their structural design, as various hydraulic controls can be realised by mounting control manifolds or function modules.
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
AC/DC Compact Power Units Overview
Product brochure
EN
(3.5 MB)
HP High Pressure Power Unit
Product brochure
EN
(1.03 MB)