![Pump elements PEH Pump elements PEH](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_csm-peh-pumpenelemente-4c92edb46c__SALL__AIN__V1.webp)
Pump elements PEH
PEH are robust pump elements for use in hand-operated pumps or in radial piston pumps with eccentric, with one to nine elements.
Operating pressure: | Up to 1000 bar |
Stroke: | 0.16 to 1.23 cm³ |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media