![Multi-outlet pumps MRK 701/702 Multi-outlet pumps MRK 701/702](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_MRK__SALL__AIN__V1.png)
Multi-outlet pumps MRK 701/702
Radial piston pumps MRK are highly robust radial units with multiple pressure ports, e.g. for different simultaneous hydraulic movements.
Number of circuits | 2–9 |
Operating pressure | Up to 700 bar |
Displacement/circuit | 0.16 to 3.62 cm³/rotation |
Speed range | Up to 2000 rpm |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-MRK-005-00-Montageanleitung.jpg)
Installation Manual MRK
Assembly/repair instructions
EN
(0.17 MB)