![Pump combinations BKP Pump combinations BKP](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_csm-bkp-b61580a610__SALL__AIN__V1.webp)
Pump combinations BKP
Combination pumps BKP are composed of the robust radial unit BRK and a flange-mounted external gear pump. Thanks to the modular design principle, any BIERI radial piston pump (BRK and MRK) can be adapted with a gear pump. This results in countless variants and combination possibilities.
Operating pressure LP | Up to 250 bar |
Operating pressure HP | Up to 1000 bar |
Displacement LP | 4.0 to 62.7 cm³/rotation |
Displacement HP | 0.24 to 8.14 cm³/rotation |
Rotational speed | 600 to 2000 rpm |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-BKP-000-00-Montageanleitung.jpg)
Installation Manual BKP
Assembly/repair instructions
EN
(0.08 MB)