Radial piston pumps BRK 1001/1002
Radial piston pumps BRK are highly robust radial units with high volumetric efficiency, broad rotational speed range and high reliability, even under adverse conditions.
Max. operating pressure: | 1000 bar |
Displacement: | 0.47 to 6.33 cm³/rotation |
Max. rotational speed: | 2000 rpm |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-BRK-006-00-Montageanleitung.jpg)
Installation Manual BRK
Assembly/repair instructions
EN
(0.17 MB)