Special radial piston pumps SRK-ATEX
Radial piston pumps SRK-ATEX are extremely robust radial units with maximum reliability, even under the most extreme conditions, suitable for applications in potentially explosive environments.
Operating pressure: | Up to 700 bar |
Displacement: | 0.24 to 8.14 cm³/rotation |
Speed range: | 1800 rpm |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media