Pump combinations KKP
Radial piston pumps KKP are very lightweight and compact 2-stage (HP/LP) pump units in hollow shaft design. This enables extremely space-saving mounting to the electric motor without bell housing and coupling on the tank end cap. Combined with the valves integrated in the pump unit, these series are unbeatable in terms of multifunctionality and space optimisation.
Operating pressure LP | Up to 160 bar |
Displacement LP | 0.94 to 5.43 cm³/rotation |
Operating pressure HP | Up to 700 bar |
Displacement HP | 0.17 to 2.71 cm³/rotation |
Speed range | 1500 to 3600 rpm |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-KKP-001-01-Montageanleitung.jpg)
Installation Manual KKP
Assembly/repair instructions
EN
(0.7 MB)