Pump combinations SKPI
Radial piston pumps SKPI, combined with a mounted external gear pump, are highly lightweight and compact 2-circuit pumps (HP/LP) in hollow shaft design. The new IEC flange – in three sizes – enables space-saving mounting to electric motors without bell housing and coupling, either inside or outside the tank. The pump is now available both with and without valve island, with integrated pressure relief valve DVM (700 bar) and pressure cut-off valve DAM. This makes the pump unbeatable in terms of multifunctionality and space optimisation.
Operating pressure LP | Up to 250 bar |
Displacement LP | 4.5 to 14.0 cm³/rotation |
Operating pressure HP | Up to 700 bar |
Displacement HP | 0.47 to 2.71 cm³/rotation |
Speed range | Up to 2000 rpm |
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Downloads for this category
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-SKPI-001-00-Montageanleitung-mit-VB.jpg)
Installation Manual SKPI with valve island
(0.88 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-SKPI-001-00-Montageanleitung-ohne-VB.jpg)
Installation Manual SKPI without valve island
(0.9 MB)