![Radial piston pumps HRK Radial piston pumps HRK](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_HRK__SALL__AIN__V1.png)
Radial piston pumps HRK
Radial piston pumps HRK are very lightweight and compact high-pressure pump units in hollow shaft design. This enables extremely space-saving mounting to the electric motor without bell housing and coupling on the tank end cap. With the optionally attachable pump protection valve, this series is unbeatable in terms of multifunctionality and space optimisation.
Operating pressure: | Up to 700 bar |
Displacement: | 0.12 to 0.34 cm³/rotation |
Speed range: | 500 to 3600 rpm |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-HRK-001-01-Montageanleitung.jpg)
Installation Manual HRK
Assembly/repair instructions
EN
(0.7 MB)