NO, reverse flow, blocking flow in both directions (symbol V/BE)
- 2 directions / 2 positions
- Directional poppet valve
- Normally open
- Capable of flow in both directions
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Design
0
select all
Reset selection
Design
Flow rate range Q [l/min]
0
select all
Reset selection
Flow rate range Q [l/min]
Setting range P [bar]
0
select all
Reset selection
Setting range P [bar]
Cavity
0
select all
Reset selection
Cavity
Type of installation
0
select all
Reset selection
Type of installation
Sealing material
0
select all
Reset selection
Sealing material
Coil
0
select all
Reset selection
Coil
Plug connector type
0
select all
Reset selection
Plug connector type
Manual override
0
select all
Reset selection
Manual override
Model
0
select all
Reset selection
Model
Additional function
0
select all
Reset selection
Additional function
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.